??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1149.200 Positioning Clamping Bar
HELP_VARIABLE
Company
Halder
Description
EH 1149. - Positioning Clamping Bars, twin faced
Bill of material
1149.200 Positioning Clamping Bar
BESTNR
Ref. No.
1149.200
B1
14 mm
B2
30 mm
B3
44 mm
H1
25 mm
H2
35 mm
H3
5.5 mm
H4
22 mm
L1
69 mm
L2
45 mm
D
Thread
M 12
Y
12
G
Weight
580 g
SYSTEM
System
V70
Embedded user actions